??
CAD model selection
HP-29-BX
HELP_VARIABLE
Part No.
HP-29-BX
Thread
PG 29
GL
11.5 mm
H
18.0 mm
D
48.0 mm
SW
46 mm
SW1
8 mm
Embedded Preview + Generation
Preview
CAD Download
3D
Dimension
The preview does not represent the part configuration anymore.You have to generate a new preview.